FR
Sélectionnez votre langue
2 Résultats

Description

Matière
High-performance polymer iglidur® G, iglidur® J or iglidur® X.
Finition
iglidur® G grey;
iglidur® J yellow;
iglidur® X black
Nota
Plastic high-performance polymer plain bearings.

– maintenance-free
– lubricant-free
– corrosion-resistant
– resistant to dirt
– high dimensional precision
– high pressure resistance
– good heat dissipation
– very low creep tendencies
– high mechanical damping
– resistant to UV radiation.
Montage
The bearings are designed for press fits in H7 bores. After pressing in, the ID of the bearing will be diameter D with the relative tolerance.

The bearings are suitable for shafts with h tolerance (recommended min. h9).

D'autres clients ont également acheté