{"product":{"productId":"agid.5009","price":5.98,"name":"igubal® pillow block bearings"},"currency":"EUR"}
Matière
Housing igumid® G.
Swivel ball iglidur® W300
Swivel ball iglidur® W300
Finition
black.
Afficher plus
Afficher moins
Description
Matière
Housing igumid® G.
Swivel ball iglidur® W300
Swivel ball iglidur® W300
Finition
black.
Nota
The ability to pivot allows pillow block bearings to compensate for misalignment and possible shaft deflection. They are easy to install and suitable for the accomodation of rotating, oscillating and linear movements.
igubal® pillow block bearings are maintenance free and conceived for dry running condition.
igubal® pillow block bearings are maintenance free and conceived for dry running condition.
Montage
These pillow block bearings are designed for mounting with 2 screws.
The ID tolerance is E10. The matching shaft should have a tolerance of h6 to h9.
The ID tolerance is E10. The matching shaft should have a tolerance of h6 to h9.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.