{"product":{"productId":"agid.28357","price":1.45,"name":"Plugs, plastic with felt glide surface for round and square tubes"},"currency":"EUR"}
Matière
Body polyethylene.
Glide face synthetic needle felt.
Glide face synthetic needle felt.
Finition
Body black.
Afficher plus
Afficher moins
Plugs, plastic with felt glide surface for round and square tubes, Form A, round
à partir de
1,45 €
hors TVA
hors frais d’envoi
Plugs, plastic with felt glide surface for round and square tubes, Form B, square
à partir de
1,46 €
hors TVA
hors frais d’envoi
Plugs, plastic with felt glide surface for round and square tubes, Form C, rectangular
à partir de
1,66 €
hors TVA
hors frais d’envoi
Description
Matière
Body polyethylene.
Glide face synthetic needle felt.
Glide face synthetic needle felt.
Finition
Body black.
Nota
The felt surface enables gentle and quiet gliding or sliding.
The lamellar are closed or interrupted. For technical production reasons, cast residues may exceed the shaft length.
The lamellar are closed or interrupted. For technical production reasons, cast residues may exceed the shaft length.
Utilisation
The plugs are used in steel pipes, tube covers or aluminium base frames in industry, trade and households. Especially suitable to avoid scratches on sensitive and hard floors such as stone or laminate.
Montage
They can be pushed in by hand or tapped in with a plastic hammer.