{"product":{"productId":"agid.16737","price":14.47,"name":"Hinges weldable, stainless steel"},"currency":"EUR"}
Matière
Stainless steel 1.4305.
Finition
Bright.
Afficher plus
Afficher moins
Description
Matière
Stainless steel 1.4305.
Finition
Bright.
Nota
The hinges are made of weldable profile steel.
The pin is fixed into the lower part of the hinge.
The differing steel qualities of the weld and the beam onto which the hinge is welded must be at least equal to or better than:
Stainless steel 1.4301.
The pin is fixed into the lower part of the hinge.
The differing steel qualities of the weld and the beam onto which the hinge is welded must be at least equal to or better than:
Stainless steel 1.4301.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.