{"product":{"productId":"agid.5466","price":1.94,"name":"Tube clamp swivel half, plastic, T-piece, sunken teeth, for round tubes"},"currency":"EUR"}
Matière
Thermoplastic.
DIN 7984 screws and DIN 985 nuts steel.
DIN 7984 screws and DIN 985 nuts steel.
Finition
Black.
Screws and nuts electro zinc-plated.
Screws and nuts electro zinc-plated.
Afficher plus
Afficher moins
Description
Matière
Thermoplastic.
DIN 7984 screws and DIN 985 nuts steel.
DIN 7984 screws and DIN 985 nuts steel.
Finition
Black.
Screws and nuts electro zinc-plated.
Screws and nuts electro zinc-plated.
Nota
Swivel half clamps with sunken teeth can be combined with swivel half clamps with raised teeth (29026) to make a complete swivel clamp.
The standard size for round tubes is Ø18 mm or Ø30 mm. Use reducer sleeves 29042 if smaller tubes are to be clamped or a conversion from round to square tubes is required.
The standard size for round tubes is Ø18 mm or Ø30 mm. Use reducer sleeves 29042 if smaller tubes are to be clamped or a conversion from round to square tubes is required.
Sur demande
Plastic clamping levers for tightening.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.