norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

overview

go back
Linear actuators with toothed belt drive
19/08/19 - Linear actuators with toothed belt drive
Linear movements with maximum precisionmore...
Clamping elements in the 04000 article group
26/07/19 - We clamp your workpiece
Clamping elements in the 04000 article groupmore...
Couplings in various versions
20/07/19 - Couplings in various versions
norelem has more than 100 different coupling types on offer, 98% of which are available ex-works. more...
 Gas springs from (norelem.de)
28/06/19 - Raising and sinking made easy
For controlled raising, sinking, braking or the holding in position of machines and plant parts, you can trust gas springs from norelem.more...
29/05/18 -
more...
New norelem pneumatic clamp
02/02/18 - New norelem pneumatic clamp
norelem is extending its range of clamping items with the offer of a new pneumatic clampmore...
New range of levels
13/07/17 - norelem is extending its 21000 family with a new range – levels.
Whether bullseye or tubular, levels are used as a balancing instrument or to check the horizontal position.more...
QUARTER-TURN LOCKS
14/06/17 - norelem expands its 05000 family and launches its range of quarter-turn locks
This range features items made of different materials, such as stainless steel, polyamide and steel. The range also includes compact locks as well as locks with lever actuation, with T or L-grips, which lock with or without a key, and even locks for clean areas.more...
LOCKING LATCHES FOR DOORS AND FLAPS
01/06/17 - With or without integrated safety function
norelem is expanding its range with the addition of high-quality locking latches.more...
USINE DU FUTUR AT NORELEM
17/05/17 - norelem is committed in supporting SMEs in their innovation process.
Thursday, April 13th, norelem welcomed the "Leaders' Community" as part of the Usine du futur, an event organized by the Grand Est Region.more...
Compact 5-axis clamping system
01/03/17 - New product in clamping technology
With the new clamping design for the norelem 5-axis clamping system, we have set a new benchmark in this sector. The system was developed especially to ensure that workpieces are handled in an optimum manner on modern 5-axis machines.more...
SCREEN SUPPORT FOR INDUSTRIAL TOUCH MONITORS AND SCREENS
28/02/17 - New product in the norelem range: the screen support.
norelem is expanding its portfolio of products and offering two basic supports for industrial touch monitors and screens. They provide an anti-vibration locking mechanism, maximum flexibility thanks to a height-adjustment mechanism and a swivelling option, various connection dimensions, and a high load capacity.more...
16/12/16 - The 14th edition of the awarding of the SME Performance Trophies
For this edition norelem wins the "Super Trophy": more...
Expanded range of transmission parts
14/12/16 - Expanded range of transmission parts
The range offers simple roller chains in line with the DIN ISO 606 standard, with round plates (steel or stainless steel version) or straight plates available.
more...
Formula Electric Belgium
14/12/16 - norelem – partner of the Formula Electric Belgium team
Formula Electric Belgium brings together groups of engineering students from the KU Leuven and Thomas More University College campuses.more...
Creative Island
01/12/16 - Creative Island: new participatory platform
You have an invention, a project, and you need help to make it a reality?
Register quickly at creativeisland.fr it
more...
Configurator for position indicator
16/11/16 - Configurator for position indicator
Position indicators are tools that make it possible to read off dimension values at a glance.more...
ESD operating parts
27/07/16 - ESD operating parts
Operating parts from norelem prevent electrostatic dischargemore...
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
France
Sitemap Print Recommended Top
Copyright © 2020 norelem. All rights reserved. Phone : +33 3 25 71 89 30 · Fax +33 3 25 71 89 40