norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Fixturing system

go back
Fixturing system for optical measurement
the Norelem fixturing system fits to any situation:
Measurement via vision systems implies precision and repetability. The norelem fixturing system fits to all parts and to all systems

Norelem presents 3 sets of this fixturing system. Every set enables you to face any kind of situation
The set n°1 is designed for small optical measurement systems:
the 100 and 150 mm linear guides just adjust to the smallest tridimensional vision system using a minimum space. But, precision and maniability are still revelant.

The spring clamps guarantee a secure clamping of the item with a minimum contact space.
The set n°2 is perfect for cylindrical items:
Thanks to its tailstock system, this set can clamp cylindrical parts or items with complex shapes.
The fixturing set n°3 guarantees productivity improvment on serial measures thanks to its three-jaw chuck and dovetail
The fixturing set n°3 guarantees productivity improvment on serial measures thanks to its three-jaw chuck and dovetail
Sets content:
Feel free to order spare parts individually.
 controle_image 371 kB
Order number/Designation
345200 Base rail lenght 350 mm
344900 Base rail lenght 200 mm
347400 Connecting rail lenght150 mm
346000 Connecting rail lenght 200 mm
347000 End rail size 60 mm
347200 End rail size 100 mm
348000 Rail connecting pieces T shape
262926 Clamping claws M6
273320 Dovetail clamping support
283300 Quick action clamp 90° angle element
268500 T slot block (H20)
268600 T slot block (H30)
269100 Spring clamp for vertical clamping Lgt 50
349100 Spring clamp for horizontal clamping right Lgt 55
349200 Spring clamp for horizontal clamping left Lgt 55
267900 V clamping block with dovetail support
268000 V block with magnetic insert
267910 V block 90°
349600 Tailstock system
282100 Workholding system with dovetail(50 mm)
329705 Three-jaw chuck with pins on dovetail support
333000 Clamping tool 6 pans
282300 Pins for workholding system (4 pcs)
nc Plastic case
Set N°1 Set N°2 Set N°3
0 | 1 | 1
1 | 0 | 0
1 | 0 | 0
0 | 1 | 1
0 | 0 | 0
0 | 1 | 1
1 | 2 | 2
3 | 3 | 3
0 | 0 | 1
0 | 0 | 1
2 | 2 | 2
1 | 1 | 1
1 | 1 | 1
1 | 1 | 1
1 | 1 | 1
0 | 0 | 1
0 | 1 | 0
0 | 1 | 1
1 | 1 | 1
0 | 0 | 1
0 | 0 | 1
1 | 1 | 1
0 | 0 | 1
0 | 1 | 1
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
France
Sitemap Print Recommended Top
Copyright © 2020 norelem. All rights reserved. Phone : +33 3 25 71 89 30 · Fax +33 3 25 71 89 40