EN
Choose your language
Designation
Wedge Clamp
Form
B
Version 1
1372
Version 2
single sided
Body material
mild steel
Body surface finish
hardened and phosphated
B=Width
50
C=Through hole for
M12
D=Internal thread
M05
F3=Retaining force max. kN
30
G=Socket head screw DIN 912
M12X30
H=Height
25
M=Tightening torque max. Nm
85
Z=Socket head screw DIN 912
M12X25
B1
30
D1
M06
Form definition
serrated
H1
12,5
H3
3,5
L max.
70
L min.
64

Description

Product description
The functioning principle make the wedge clamps ideal for multi-clamping. The wedge shape creates high clamping forces. Tightening the clamping screw moves the clamping segments outwards and press the workpieces against the fixed jaws.
The wedge has a slightly elongated hole allowing for movement to compensate for tolerances.
Displacement: M12 = ±1 mm.
Material
Double wedge and clamping segments mild steel.
Version
Double wedge and clamping segments hardened, phosphated.
Note
These wedge clamps can only be used in conjunction with the clamping rail 41500 for multiple clamping.
The lateral fastening holes are used to fasten workpiece stops.
The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.
Advantages
The lateral scale on the clamping rail and the fixed jaw guarantees a very high repeat clamping accuracy.
Scope of delivery
Wedge clamps
Fastening screws.
Slot keys.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought