EN
Choose your language
Designation
Wedge Clamp
Form
C
Version 1
double sided
Body material
mild steel
Body surface finish
hardened and phosphated
B=Width
50
C=Through hole for
M12
D=Internal thread
M05
F3=Retaining force max. kN
30
H=Height
25
M=Tightening torque max. Nm
85
Z=Socket head screw DIN 912
M12X25
B1
30
Form definition
2 mm steps
H1
12,5
H2
2
H3
3,5
L max.
56,5
L min.
50,5

Description

Product description
The functioning principle make the wedge clamps ideal for multi-clamping.
The wedge shape creates high clamping forces.
The wedge clamps can be used for clamping in conjunction with the clamping rail or mounted in tapped holes or T-slots.
Tightening the clamping screw moves the two clamping segments outwards and press the workpieces against the fixed jaws of the machining fixture.
The double wedge has an elongated hole allowing for movement and to compensate for tolerances.
Displacement: M12 = ±1 mm.
Material
Double wedge and clamping segments mild steel.
Version
Double wedge and clamping segments hardened, phosphated.
Note
The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.
Scope of delivery
Wedge clamps.
Fastening screw.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought