EN
Choose your language
Designation
DS fixed jaw
Form
B
Version 1
1355
Body material
tool steel
Body surface finish
hardened and ground
B=Width
50
D1=Internal thread
M06
D3=Cap screw
M10X30
D=Internal thread
M05
H=Height
25
L=Length
44
B1
30
D1
M06
Form definition
serrated
H1
12,5
L2
24
L3
18
Slot width
5
Suitable for system width
50

Description

Material
Tool steel.
Version
Hardened and ground (HRC 55 ±2).
Note
The lateral fastening holes are used to fasten workpiece end stops. The two screw-on holes on the clamping surfaces also allow seating ledges to be mounted so as to optimise the clamping depth of the workpieces.
Application
The DS fixed jaws are positioned on the clamping rails according to the clamping situation.
When the fastening screw is tightened, the toothing allows a form-fit connection to be created.
Fixed jaws with two fastening screws are to be preferred where higher machining forces are to be applied.
Advantages
The lateral scale on the clamping rails and the fixed jaws allows precise positioning of the fixed stops.
Scope of delivery
DS fixed jaw.
Fastening screw.
Slot key.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought