ES fixed jaw
1355
tool steel
hardened and ground
- End stops for clamping onto clamping rails
- Form-fit connection with precision toothing
- Slim space-saving version
- Suitable for multi-clamping system
133,14 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
ES fixed jaw
Form
C
Version 1
1355
Body material
tool steel
Body surface finish
hardened and ground
B=Width
50
D1=Internal thread
M06
D3=Cap screw
M10X30
D=Internal thread
M05
H=Height
25
L=Length
30
B1
30
D1
M06
Form definition
stepped
H1
12,5
H2
5
L1
2
Slot width
5
Suitable for system width
50
Description
Material
Tool steel.
Version
Hardened and ground (HRC 55 ±2).
Note
The lateral fastening holes are used to fasten workpiece end stops. The two screw-on holes on the clamping surfaces also allow seating ledges to be mounted so as to optimise the clamping depth of the workpieces.
Application
The ES fixed jaws are positioned on the clamping rails according to the clamping situation. When the fastening screw is tightened, the toothing allows a form-fit connection to be created. This allows high retaining forces to be carried through the clamping elements. With its slim design, the ES fixed jaw is especially suitable for clamping processes with smaller workpieces and large batch sizes. This also means that large production batches can be processed economically.
Advantages
The lateral scale on the clamping rails and the fixed jaws allows precise positioning of the fixed stops.
Scope of delivery
ES fixed jaw.
Fastening screw.
Slot key.
Fastening screw.
Slot key.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.