EN
Choose your language
Designation
Hexagon Nut
Body material
polyamide
Body colour
light grey RAL 7035
D=Thread
M12X1,5
H=Height
5
MA=Max. tightening torque SW1
1,5
SW1
17

Description

Material
Polyamide (PA6).
Brass.
Stainless steel 1.4301.
Version
Plastic light grey RAL 7035.
Brass nickel-plated.
Stainless steel bright.
Note
DIN EN 60423 hex nuts with metric thread. For securing cable glands and accessories.
Temperature range
-40 °C to +100 °C (plastic).
-60 °C to +200 °C (metal).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought