Material
Housing, plastic
Contacts M8x1 gold-plated bronze.
Contacts M12x1 Optaloy-coated brass.
Contacts M8x1 gold-plated bronze.
Contacts M12x1 Optaloy-coated brass.
Version
Bush (female)
Voltage: U max. 60 V
Current: I max. 4 A
Terminals: 3-pin (4-pin by M12x1)
Security type: IP 67
Voltage: U max. 60 V
Current: I max. 4 A
Terminals: 3-pin (4-pin by M12x1)
Security type: IP 67
Show more
Show less
Connectors convertible with screw fitting, Form A
from
12,82 €
plus sales tax
plus shipping costs
Connectors convertible with screw fitting, Form B
from
12,82 €
plus sales tax
plus shipping costs
Description
Material
Housing, plastic
Contacts M8x1 gold-plated bronze.
Contacts M12x1 Optaloy-coated brass.
Contacts M8x1 gold-plated bronze.
Contacts M12x1 Optaloy-coated brass.
Version
Bush (female)
Voltage: U max. 60 V
Current: I max. 4 A
Terminals: 3-pin (4-pin by M12x1)
Security type: IP 67
Voltage: U max. 60 V
Current: I max. 4 A
Terminals: 3-pin (4-pin by M12x1)
Security type: IP 67
Note
Plug connector for self-assembly with screw lock.
Temperature range
-25 °C to +85 °C
Drawing reference
P1 = cable outlet
1 = brown (BN)
2 = white (WH)
3 = blue (BU)
4 = black (BK)
1 = brown (BN)
2 = white (WH)
3 = blue (BU)
4 = black (BK)