Connecting element
polyamide
- Set for fixed point and carrier
- Maintenance friendly and easy to install
- Stable design, long service life
3,22 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Connecting element
Body material
polyamide
B=内宽
12
H=高度内
12
ID=Suitable for
80850-120120180
Description
Material
Polyamide fibreglass reinforced.
Version
Black.
Note for ordering
The connecting elements are supplied in pairs.
Note
The connecting elements are used to attach the two ends of the energy supply chain to the installation.
The connecting elements are connected on the outer radius.
The connecting elements are connected on the outer radius.
Temperature range
-30°C to +125°C
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.