EN
Choose your language
Designation
Tension relief
Body material
polyamide
H=高度内
25
ID=Suitable for
80850-20-...
B3
10

Description

Material
Polyamide fibreglass reinforced.
Version
Black.
Note
The tension relief can be clipped into the connecting element on the inner or outer radius. These fixate the position of the routed cables at the chain ends.
Temperature range
-30°C to +125°C
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought