EN
Choose your language

Lifting columns

entries / page
3 of 3 entries
  • entries / page
    3 of 3 entries

    Other customers also bought

    Lifting columns, control and manual switch

    You want to purchase an electric lifting column? The lifting column system from norelem consists of the actual lifting column, a control for lifting columns and a manual switch for lifting columns.   

    An electric lifting column is used to adjust the height of objects with the aid of a motor and simultaneously provide stable guidance. This permits the promotion of ergonomics at individual workplaces - as well as in complex machine or system environments.

    The technology is already fully integrated in an electrically operated aluminium lifting column from norelem. The devices are maintenance-free and can be commissioned quickly and easily according to the Plug & Work principle, and are intuitive to operate.

    The norelem range includes various product and lifting column versions with:

    • Travel up to 500 mm,
    • Max. speed up to 8 mm/s,
    • The possibility to operate two lifting columns synchronously,
    • The ability to handle tensile and compressive loads as well as
    • self-locking even under maximum load.

    Accessories: Controller, connection cable, manual switch, power cable und mounting bracket

    The controller for the lifting columns

    A maximum of two lifting columns can be operated with one controller and up to two controllers can be interconnected. This enables four lifting columns to be traversed simultaneously and in parallel.

    Advantages of the lifting column controller:

    • The lifting column controller offers dynamic duty cycle calculation and overload protection as standard.
    • Integrated collision detection (SPP - Smart Product Protection) optimises the process reliability of the lifting column.
    • Visual status displays of the lifting columns are given via LED indicators.

    Manual switch for the lifting columns

    The lifting column is controlled via a special manual switch that offers the following features and functions:

    • LCD display and six function keys
    • Intuitive operation of the lifting column controller
    • Saving positions of the electric lifting column
    • Easy switching between users of the lifting column
    • Makes possible changes to the electric lifting column controller