Material
Housing Form A plastic.
Housing Form B die-cast zinc alloy. Active face POM.
Housing Form C high-alloy stainless steel
Housing Form B die-cast zinc alloy. Active face POM.
Housing Form C high-alloy stainless steel
Version
Voltage: U = 10 – 30 V DC
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Show more
Show less
Inductive proximity switches, Form A
from
83,81 €
plus sales tax
plus shipping costs
Inductive proximity switches, Form B
from
81,88 €
plus sales tax
plus shipping costs
Inductive proximity switches, Form C
from
82,44 €
plus sales tax
plus shipping costs
Description
Material
Housing Form A plastic.
Housing Form B die-cast zinc alloy. Active face POM.
Housing Form C high-alloy stainless steel
Housing Form B die-cast zinc alloy. Active face POM.
Housing Form C high-alloy stainless steel
Version
Voltage: U = 10 – 30 V DC
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Note
Non-contact, functions wear-free with high switching frequency and accuracy. Non-sensitive to vibrations, dust and moisture. Inductive sensors record all metals without contact.
Form C enables screw fastening in a T-slot. Is safe and saves space as the proximity switch lays flush in the slot.
Short-circuit proof and reverse-polarity protected.
Form C enables screw fastening in a T-slot. Is safe and saves space as the proximity switch lays flush in the slot.
Short-circuit proof and reverse-polarity protected.
Temperature range
-25 °C to +70 °C
Safety
This product is not suited as a sensor for the personal protection.
Drawing reference
1) LED-indicator
BN = brown
BK = black
BU = blue
BN = brown
BK = black
BU = blue