Inductive Proximity Switch
inductive
plastic
- High switching frequency and accuracy
- Non-sensitive to vibrations, dust and moisture
- Short-circuit proof and reverse-polarity protected
- IP rating 67
- Temperature range: -25 to +70 °C
83,81 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Inductive Proximity Switch
Form
A
Version 1
inductive
Version 2
round
Body material
plastic
I=Max. current (ma)
100
N=Number of wires x wire cross
3X0,14 MM²
Sn=Switching distance (mm)
2
f=Switching frequency (hz)
1500
Connection type
PUR cable
Description
Material
Housing plastic.
Active surface POM.
Active surface POM.
Version
Voltage: U = 10 – 30 V DC
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Note
Non-contact, wear-free operation. High switching frequency and switch accuracy. Non-sensitive to vibration, dust and moisture. Inductive sensors register all metals without contact.
Short-circuit and reverse-polarity proof.
Short-circuit and reverse-polarity proof.
Temperature range
-25 °C to +70 °C
Safety
This product is not suited as a sensor for the personal protection.
Drawing reference
1) LED-indicator
BN = brown
BK = black
BU = blue
BN = brown
BK = black
BU = blue
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.