Material
Housing stainless steel.
Active face POM or PBT.
Active face POM or PBT.
Version
Voltage: U = 10 – 30 V DC
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Show more
Show less
Inductive proximity switches, Form A
from
66,65 €
plus sales tax
plus shipping costs
Inductive proximity switches, Form B
from
87,84 €
plus sales tax
plus shipping costs
Inductive proximity switches, Form C
from
135,98 €
plus sales tax
plus shipping costs
Description
Material
Housing stainless steel.
Active face POM or PBT.
Active face POM or PBT.
Version
Voltage: U = 10 – 30 V DC
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Note
Non-contact, wear-free operation. High switching frequency and switch accuracy. Non-sensitive to vibration, dust and moisture. Inductive sensors register all metals without contact.
Short-circuit and reverse-polarity proof.
Short-circuit and reverse-polarity proof.
Temperature range
-25 °C to +70 °C
Safety
This product is not suited as a sensor for the personal protection.
Drawing reference
1) LED-indicator
P = cable length
BN = brown
BK = black
BU = blue
P = cable length
BN = brown
BK = black
BU = blue