norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cup holder plastic, antistatic
for aluminium profiles, closed or open
10550-15

Cup holder plastic, antistatic for aluminium profiles, closed...

go back

Item description/product images

DescriptionMaterial:Cup holder antistatic PA, carbon fibre reinforced.Note:The cup holders are fastened to the aluminium profile (type I and type B) using an M5 countersunk screw and a slot key.Application:Sensitive electrical or electronic equipment, components and devices (ESD sensitive elements) may be damaged or destroyed by electrostatic discharges (ESD) in the immediate vicinity.
Electrostatic discharges can come from people or through handling ESD sensitive components (e.g. during production, assembly, transport, storage etc).
Electrically conductive products which conform to DIN EN 61340-5-1 are essential within electronic environments to prevent an electrostatic discharge.
These products can be used for ESD applications or in ESD protection areas (EPA) in accordance with DIN EN 61340-5-1.
Applications:Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Safety:These ESD products can also be used for devices, components and protection systems in areas where there is risk of explosion.
These ESD products prevent electrostatic spark discharges, and eliminate the risk of ignition of gases and dust which could lead to explosions in enclosed spaces.
Manufacturers and operators must apply and comply with the ATEX directives for protecting persons working in areas where there is a risk of explosion.

These ESD products have been certified by TÜV-Süd for their electrical discharge capability.
Supplied with1x cup holder.
1x mounting.
Drawing reference:
Form A: open
Form B: closed
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10550-15 Cup holder plastic, antistatic for aluminium profiles, closed or open 241 kB
 Technical information ESD 261 kB

Drawings

Cup holder plastic, antistatic
for aluminium profiles, closed or open

Item selection/filter

Order No.Version 1B

B1B2B3DD1D3HH1H2LL1L2CADAcc.PriceOrder
10550-15-11closed331725,523100935,511811270106599,3 23.31 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
France
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Phone : +33 3 25 71 89 30 · Fax +33 3 25 71 89 40