06000 inch
Grips and knobs - inch
Grips and knobs - inch
Designation
Ball Knob
Five Lobe Grip
Knurled Knob
Knurled Nut
Knurled Screw
Mushroom Knob
Palm Grip
Spherical Knob
Star Grip
Wing Grip
Body material
aluminium
duroplast
grey cast iron
stainless steel
steel
thermoplastic
Thread type
external thread
internal thread
reamed hole
D=Thread
2-56
6-32
8-32
10-24
10-32
1/4-20
5/16-18
3/8-16
1/2-13
5/8-11
2-56
6-32
8-32
10-24
10-32
1/4-20
5/16-18
3/8-16
1/2-13
5/8-11
3/4-10
D=Bore
0,188
0,25
0,312
0,375
0,5
0,625
0,75
D1=Outside diameter
14
16
18
20
21
24
25
26
30
32
14
16
18
20
21
24
25
26
30
32
33
34
36
40
50
60
63
80
100
H=Height
9,5
11,5
12
14
14,3
15
16
17
18
19,8
9,5
11,5
12
14
14,3
15
16
17
18
19,8
20
21
22
22,5
23
24
25
26
28
29
30,5
31
32
33
34
34,8
35
35,6
36
37
40
41
41,9
42
44
46
50
51
52
63
65
L=Thread length
10
16
20
25
30
40
50
60
Filter
entries / page
24
of 28 entries
1
(current)
2
Indexing plungers
Browse our indexing plungers
Added to your shopping cart
Filter
entries / page
24
of 28 entries
1
(current)
2
Other customers also bought
Filter
Designation
Ball Knob
Five Lobe Grip
Knurled Knob
Knurled Nut
Knurled Screw
Mushroom Knob
Palm Grip
Spherical Knob
Star Grip
Wing Grip
Body material
aluminium
duroplast
grey cast iron
stainless steel
steel
thermoplastic
Thread type
external thread
internal thread
reamed hole
D=Thread
2-56
6-32
8-32
10-24
10-32
1/4-20
5/16-18
3/8-16
1/2-13
5/8-11
2-56
6-32
8-32
10-24
10-32
1/4-20
5/16-18
3/8-16
1/2-13
5/8-11
3/4-10
D=Bore
0,188
0,25
0,312
0,375
0,5
0,625
0,75
D1=Outside diameter
14
16
18
20
21
24
25
26
30
32
14
16
18
20
21
24
25
26
30
32
33
34
36
40
50
60
63
80
100
H=Height
9,5
11,5
12
14
14,3
15
16
17
18
19,8
9,5
11,5
12
14
14,3
15
16
17
18
19,8
20
21
22
22,5
23
24
25
26
28
29
30,5
31
32
33
34
34,8
35
35,6
36
37
40
41
41,9
42
44
46
50
51
52
63
65
L=Thread length
10
16
20
25
30
40
50
60
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!