Lift Table
with electronic position indicator
aluminium
- For positioning the heights of components and assemblies
- With 0.01 indicator accuracy and large LCD display
- Lifting force of up to 700 N
- Modular design offers simple combination options
- Self-locking spindle
865,79 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Lift Table
Version 1
with electronic position indicator
Body material
aluminium
Component material
stainless steel
B=Width
75
H=Height
38
L=Length
239
S=Travel
12
B1
60
B3
33
D
26
D1
23
D3
12
D4
M06
D5
6
F1 (N)
150
F2 (N)
200
H1
36
H2
28,5
H3
27
H4
15,5
H5
7
H6
31
H7
52
Hazardous goods class
danger goods class 9
L1
180
L2
165
L3
60
L4
15
L5
11
L6
29,4
Mx (Nm)
10
My (Nm)
10
Mz (Nm)
20
UN No.
3091
Description
Material
Bearing block and carriage aluminium alloy, anodised.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Position indicator plastic.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Position indicator plastic.
Version
Guide backlash < 0.05 mm.
Spindle self-locking, with additional lock.
Spindle self-locking, with additional lock.
Note
For height-positioning of components and assemblies of all types (e.g. stops, sensors, limit switches, tables, cameras, entire assemblies, etc.). Electronic position indicator with 0.01 mm display accuracy and large LCD display. Reset, chain dimension and offset settings can be made via the keypad.
2 years battery life. The battery is quick and easy to replace.
The mounting position of the position indicator is set in 4 positions using one screw.
The modular design enables the vertical stage to be easily combined with positioning stages, cross slides and other accessories of the same size.
2 years battery life. The battery is quick and easy to replace.
The mounting position of the position indicator is set in 4 positions using one screw.
The modular design enables the vertical stage to be easily combined with positioning stages, cross slides and other accessories of the same size.
Drawing reference
Mounting position of the position indicator:
a) top (standard)
b) right
c) bottom not possible for 21142-25
d) left
a) top (standard)
b) right
c) bottom not possible for 21142-25
d) left
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.