Systems and components for machine and plant construction
22000
Worm screws, worm wheels
Worm screws, worm wheels
Designation
Worm
Worm Wheel
Module
0,3
0,4
0,5
0,6
0,7
0,75
0,8
0,85
0,9
1
0,3
0,4
0,5
0,6
0,7
0,75
0,8
0,85
0,9
1
1,15
1,25
1,3
1,4
1,5
1,75
1,9
2
2,25
2,5
2,75
3
3,5
4
V=Pitch angle
1° 9
1° 28
1° 30
1° 41
1° 43
1° 48
1° 51
1° 59
2° 2
2° 3
1° 9
1° 28
1° 30
1° 41
1° 43
1° 48
1° 51
1° 59
2° 2
2° 3
2° 4
2° 9
2° 10
2° 18
2° 19
2° 20
2° 21
2° 22
2° 23
2° 24
2° 27
2° 33
2° 45
2° 47
2° 50
2° 53
3° 3
3° 7
3° 12
3° 19
3° 23
3° 27
3° 36
3° 45
3° 48
3° 51
3° 55
3° 59
4° 6
4° 8
4° 9
4° 12
4° 19
4° 20
4° 32
4° 40
4° 45
4° 47
4° 50
5° 1
5° 4
5° 7
5° 9
5° 26
5° 27
5° 33
5° 35
5° 38
5° 44
5° 50
5° 58
6° 17
6° 29
6° 43
6° 57
7°
7° 29
7° 38
7° 41
7° 49
8° 25
8° 44
8° 48
8° 58
8° 59
9° 3
9° 11
9° 38
9° 40
9° 53
10° 1
10° 8
10° 21
10° 23
10° 32
10° 40
10° 42
10° 43
11° 14
11° 46
11° 48
12° 50
13° 10
13° 47
13° 52
13° 55
14° 4
14° 25
15° 32
16° 1
16° 35
16° 36
17° 36
18° 13
19° 15
19° 17
19° 32
19° 49
20° 29
20° 32
20° 50
21° 19
21° 37
21° 50
22° 52
23° 35
23° 46
25° 24
25° 51
25° 57
31° 01
35° 10
45° 15
48° 15
A=Centre distance
17
22,62
25
31
33
35
40
50
53
63
17
22,62
25
31
33
35
40
50
53
63
65
80
D1=Pitch circle diameter
8,95
9,95
10
10,15
11
11,3
11,4
11,45
11,74
11,96
8,95
9,95
10
10,15
11
11,3
11,4
11,45
11,74
11,96
12,1
12,3
12,34
12,9
13,4
13,98
14,3
15,35
15,5
15,6
16,2
16,46
16,54
16,8
16,9
16,91
16,93
16,95
17
17,1
17,2
17,24
17,3
17,6
17,7
17,8
17,96
18
18,2
18,28
18,4
18,48
18,7
18,9
19,2
19,35
19,5
19,6
19,66
19,68
19,75
19,8
19,83
19,85
19,9
19,96
19,97
20
20,4
20,5
20,65
20,66
20,8
20,85
21
21,15
22
22,14
22,15
22,4
22,5
22,52
22,8
22,89
22,98
23,15
23,64
23,75
23,78
23,8
23,9
23,91
24
24,2
24,62
24,87
24,92
24,93
24,96
25
25,05
25,18
25,91
25,92
26,2
28,4
29,78
29,9
30,5
30,58
30,6
30,73
30,85
30,9
31,29
31,8
32
32,1
35
36
36,1
38,5
40
D2
20,02
20,6
21,66
21,9
22,09
22,26
22,55
22,6
22,7
23
20,02
20,6
21,66
21,9
22,09
22,26
22,55
22,6
22,7
23
23,85
24
24,05
25,04
25,05
26,34
26,54
26,84
27,04
28,04
30
30,04
30,1
30,4
30,8
31,8
32,04
32,3
41,2
41,6
42
42,03
42,1
42,15
42,2
42,65
43,1
43,2
43,5
43,6
43,8
44
44,3
44,4
44,82
44,85
44,9
45
45,07
45,08
45,1
45,13
45,15
45,2
45,35
45,38
45,46
45,5
45,54
45,8
46
46,09
46,2
46,22
46,25
46,34
46,4
46,5
46,65
47,02
47,11
47,48
47,7
47,74
48,04
48,2
48,76
49,1
49,15
49,35
49,7
50,04
54,08
54,09
54,95
56
56,26
56,36
57,85
57,86
58
59,34
60,1
60,17
60,32
60,8
61,52
62,7
63,05
63,09
67,9
68
68,2
68,71
69,1
69,15
69,27
69,42
69,5
70
70,1
70,22
73,9
74
74,2
74,71
75,1
75,15
75,27
75,42
75,5
76,1
76,21
89,9
93,9
94
94,71
95,15
95,4
96,22
97,6
97,9
98
98,71
99,15
99,4
100,22
101,6
120
121,5
125
Z1
1
2
3
4
5
6
7
8
9
10
Filter
entries / page
12
of 12 entries
Aluminium profiles
Discover our collection
Added to your shopping cart
Filter
entries / page
12
of 12 entries
Other customers also bought
Filter
Designation
Worm
Worm Wheel
Module
0,3
0,4
0,5
0,6
0,7
0,75
0,8
0,85
0,9
1
0,3
0,4
0,5
0,6
0,7
0,75
0,8
0,85
0,9
1
1,15
1,25
1,3
1,4
1,5
1,75
1,9
2
2,25
2,5
2,75
3
3,5
4
V=Pitch angle
1° 9
1° 28
1° 30
1° 41
1° 43
1° 48
1° 51
1° 59
2° 2
2° 3
1° 9
1° 28
1° 30
1° 41
1° 43
1° 48
1° 51
1° 59
2° 2
2° 3
2° 4
2° 9
2° 10
2° 18
2° 19
2° 20
2° 21
2° 22
2° 23
2° 24
2° 27
2° 33
2° 45
2° 47
2° 50
2° 53
3° 3
3° 7
3° 12
3° 19
3° 23
3° 27
3° 36
3° 45
3° 48
3° 51
3° 55
3° 59
4° 6
4° 8
4° 9
4° 12
4° 19
4° 20
4° 32
4° 40
4° 45
4° 47
4° 50
5° 1
5° 4
5° 7
5° 9
5° 26
5° 27
5° 33
5° 35
5° 38
5° 44
5° 50
5° 58
6° 17
6° 29
6° 43
6° 57
7°
7° 29
7° 38
7° 41
7° 49
8° 25
8° 44
8° 48
8° 58
8° 59
9° 3
9° 11
9° 38
9° 40
9° 53
10° 1
10° 8
10° 21
10° 23
10° 32
10° 40
10° 42
10° 43
11° 14
11° 46
11° 48
12° 50
13° 10
13° 47
13° 52
13° 55
14° 4
14° 25
15° 32
16° 1
16° 35
16° 36
17° 36
18° 13
19° 15
19° 17
19° 32
19° 49
20° 29
20° 32
20° 50
21° 19
21° 37
21° 50
22° 52
23° 35
23° 46
25° 24
25° 51
25° 57
31° 01
35° 10
45° 15
48° 15
A=Centre distance
17
22,62
25
31
33
35
40
50
53
63
17
22,62
25
31
33
35
40
50
53
63
65
80
D1=Pitch circle diameter
8,95
9,95
10
10,15
11
11,3
11,4
11,45
11,74
11,96
8,95
9,95
10
10,15
11
11,3
11,4
11,45
11,74
11,96
12,1
12,3
12,34
12,9
13,4
13,98
14,3
15,35
15,5
15,6
16,2
16,46
16,54
16,8
16,9
16,91
16,93
16,95
17
17,1
17,2
17,24
17,3
17,6
17,7
17,8
17,96
18
18,2
18,28
18,4
18,48
18,7
18,9
19,2
19,35
19,5
19,6
19,66
19,68
19,75
19,8
19,83
19,85
19,9
19,96
19,97
20
20,4
20,5
20,65
20,66
20,8
20,85
21
21,15
22
22,14
22,15
22,4
22,5
22,52
22,8
22,89
22,98
23,15
23,64
23,75
23,78
23,8
23,9
23,91
24
24,2
24,62
24,87
24,92
24,93
24,96
25
25,05
25,18
25,91
25,92
26,2
28,4
29,78
29,9
30,5
30,58
30,6
30,73
30,85
30,9
31,29
31,8
32
32,1
35
36
36,1
38,5
40
D2
20,02
20,6
21,66
21,9
22,09
22,26
22,55
22,6
22,7
23
20,02
20,6
21,66
21,9
22,09
22,26
22,55
22,6
22,7
23
23,85
24
24,05
25,04
25,05
26,34
26,54
26,84
27,04
28,04
30
30,04
30,1
30,4
30,8
31,8
32,04
32,3
41,2
41,6
42
42,03
42,1
42,15
42,2
42,65
43,1
43,2
43,5
43,6
43,8
44
44,3
44,4
44,82
44,85
44,9
45
45,07
45,08
45,1
45,13
45,15
45,2
45,35
45,38
45,46
45,5
45,54
45,8
46
46,09
46,2
46,22
46,25
46,34
46,4
46,5
46,65
47,02
47,11
47,48
47,7
47,74
48,04
48,2
48,76
49,1
49,15
49,35
49,7
50,04
54,08
54,09
54,95
56
56,26
56,36
57,85
57,86
58
59,34
60,1
60,17
60,32
60,8
61,52
62,7
63,05
63,09
67,9
68
68,2
68,71
69,1
69,15
69,27
69,42
69,5
70
70,1
70,22
73,9
74
74,2
74,71
75,1
75,15
75,27
75,42
75,5
76,1
76,21
89,9
93,9
94
94,71
95,15
95,4
96,22
97,6
97,9
98
98,71
99,15
99,4
100,22
101,6
120
121,5
125
Z1
1
2
3
4
5
6
7
8
9
10
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!