Systems and components for machine and plant construction
23000
Rolling bearings
Rolling bearings
Designation
Angular Contact Ball Bearing
Axial Angular Contact Ball Bearing
Axial Ball Bearing
Ball Bearing
Cylinder Roller Bearing
Deep Groove Ball Bearing
Spherical Roller Bearing
Tapered Roller Bearing
Body material
ball-bearing steel
ceramic
stainless steel
steel
Version 1
cylindrical bore
double-row
single direction
single row
D=Internal diameter
3
4
5
6
7
8
9
10
10-0,008
12
3
4
5
6
7
8
9
10
10-0,008
12
12-0,005
15
15-0,005
17
17-0,005
20
20-0,005
25
25-0,005
30
30-0,005
35
40
40-0,005
45
50
D1=Outside diameter
10
13
16
19
21
22
24
26
28
30
10
13
16
19
21
22
24
26
28
30
32
34-0,011
35
37
40
42
42-0,010
45-0,01
47
47-0,01
52
52-0,01
55
55-0,01
57-0,01
60
60-0,01
62
62-0,01
65
68
68-0,01
70
72
73
75
75-0,01
78
80
80-0,01
85
90
100
100-0,01
110
Filter
entries / page
11
of 11 entries
Telescopic slides
Find your perfect product
Added to your shopping cart
Filter
entries / page
11
of 11 entries
Other customers also bought
Filter
Designation
Angular Contact Ball Bearing
Axial Angular Contact Ball Bearing
Axial Ball Bearing
Ball Bearing
Cylinder Roller Bearing
Deep Groove Ball Bearing
Spherical Roller Bearing
Tapered Roller Bearing
Body material
ball-bearing steel
ceramic
stainless steel
steel
Version 1
cylindrical bore
double-row
single direction
single row
D=Internal diameter
3
4
5
6
7
8
9
10
10-0,008
12
3
4
5
6
7
8
9
10
10-0,008
12
12-0,005
15
15-0,005
17
17-0,005
20
20-0,005
25
25-0,005
30
30-0,005
35
40
40-0,005
45
50
D1=Outside diameter
10
13
16
19
21
22
24
26
28
30
10
13
16
19
21
22
24
26
28
30
32
34-0,011
35
37
40
42
42-0,010
45-0,01
47
47-0,01
52
52-0,01
55
55-0,01
57-0,01
60
60-0,01
62
62-0,01
65
68
68-0,01
70
72
73
75
75-0,01
78
80
80-0,01
85
90
100
100-0,01
110
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!