Plate
anti-slip plate
stainless steel
- Components for assembling a swivel foot
- Application sectors: machine and equipment construction, logistics and assembly
- Any plate can be combined with any threaded spindle or ball joint
- Anti-slip plates absorb vibrations and prevent the swivel foot slipping
77,28 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Plate
Form
D
Version 1
anti-slip plate
Body material
stainless steel
D=Plate diameter
120
Fmax=Load capacity max. kN
40
H=Height
20
A
94
PL ALUPROFIL ZUBEHÖR
TRUE
Description
Material
Plate die-cast zinc or stainless steel 1.4305.
Anti-slip plate thermoplastic elastomer.
Version
Die-cast zinc plate, black powder-coated.
Stainless steel plate, bright.
Stainless steel plate, bright.
Note
Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.
For matching threaded spindles see 27810.
For matching ball joints see 27811.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.