Monitor Bracket
VESA adapter plate
aluminium
- Connection of monitors according to VESA Standard 50/75
- Accessories for monitor brackets
21,09 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Monitor Bracket
Size
50/75
Version 1
VESA adapter plate
Body material
aluminium
PL ALUPROFIL ZUBEHÖR
TRUE
Description
Material
High-strength material mix of thermoplastic/aluminium.
Version
Black/bright.
Note
Adapter plate as per VESA standard 50/75 (50 x 50 mm or 75 x 75 mm large mounting hole pattern).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.