01000
Plates
Plates
Designation
Base
Baseplate
Connecting Piece
Interchangeable Subplate
Plate
Strip
Subplate
Body material
aluminium
GJL300
grey cast iron
high carbon steel
steel
Version 1
rectangular
type a
type B
type c
with flange
with grid holes
with pre-machined clamping faces
with t-slot
with tapped holes
L=Length
200
250
300
400
500
600
750
800
1000
1200
B=Width
32
40
50
63
80
100
125
150
160
166
32
40
50
63
80
100
125
150
160
166
200
206
250
256
300
315
400
450
500
600
Filter
entries / page
19
of 19 entries
Toogle clamps
easy and quick fixation of workpieces
Added to your shopping cart
Filter
entries / page
19
of 19 entries
Other customers also bought
Filter
Designation
Base
Baseplate
Connecting Piece
Interchangeable Subplate
Plate
Strip
Subplate
Body material
aluminium
GJL300
grey cast iron
high carbon steel
steel
Version 1
rectangular
type a
type B
type c
with flange
with grid holes
with pre-machined clamping faces
with t-slot
with tapped holes
L=Length
200
250
300
400
500
600
750
800
1000
1200
B=Width
32
40
50
63
80
100
125
150
160
166
32
40
50
63
80
100
125
150
160
166
200
206
250
256
300
315
400
450
500
600
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!