Indexing Plunger
without locking slot
steel
hardened
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- Locked by actuating the push button
- Release button allows adjustment of the locking position
€ 17,92
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Indexing Plunger
Form
A
Size
3
Version 1
without locking slot
Product type
with lock
Body material
steel
Component material
thermoplastic
Component colour
black grey RAL 7021
Body surface finish
hardened
D1=Thread
M16X1,5
D=Pin diameter
8
FR=Restoring force N
10-20
L=Length
76
S=Travel
8
D2
33
F x 30°
2,3
Form definition
without locking slot, without locknut
L1
26
L2
10
L3
23
Locknut
without locknut
SW1
19
Description
Material
Steel version:
threaded sleeve and indexing pin, steel.
Stainless steel version:
indexing pin not hardened.
Threaded sleeve and indexing pin 1.4305.
Mushroom grip, black grey thermoplastic.
Release button, red thermoplastic.
threaded sleeve and indexing pin, steel.
Stainless steel version:
indexing pin not hardened.
Threaded sleeve and indexing pin 1.4305.
Mushroom grip, black grey thermoplastic.
Release button, red thermoplastic.
Version
Steel version:
threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
threaded sleeve, bright.
Indexing pin not hardened, ground and bright.
threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
threaded sleeve, bright.
Indexing pin not hardened, ground and bright.
Note
Indexing plungers are used where any change in locking position due to lateral forces should be prevented.
The locking mechanism is activated by pressing the push button.
The red release button enables the indexed position to be changed.
The locking mechanism is activated by pressing the push button.
The red release button enables the indexed position to be changed.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.