Lock Grip
with return spring
brass
chromed
- Sturdy version
- Easy assembly by screw connection
- No door handle required
46,51 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Lock Grip
Form
A
Version 1
with return spring
Body material
brass
Body surface finish
chromed
B=Width
70
H=Height
38
L=Length
73
B1
45
B2
16
C
2
D
7
Form definition
bevel up
H1
16
L1
22
L2
28
Description
Material
Steel or brass.
Version
Steel zinc-plated.
Brass chromed.
Brass chromed.
Note
Barrel locks with return spring can be easily screwed onto doors, hatches and hoods. These locks are available in two different variants: bevelled upward or bevelled downward. The bevelled surface allows the application to be closed or opened without actuating the grip. The integrated return spring always brings the grip back to its original position.
Method of operation
When the grip is pushed, the barrel moves into the open position and the door can be opened. When the door is pushed to, it is locked automatically by the bevel.
Accessory
Catch plate steel or brass 03102-06.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.