norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Plastic clamping lever with male thread and clamping force intensifier
06610-10

Plastic clamping lever with male thread and clamping force...

go back

Item description/product images

DescriptionProduct description:By using clamping levers with integrated clamping force intensifier, the clamping force can be increased by up to 75% compared to standard clamping levers.

Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the clamping lever.

The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.

The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.

Due to the modular construction many special designs are available.
Material:Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts grade 5.8.
Version:Steel parts black oxidised.
Axial needle bearing with hardened and ground thrust washer.
Type of operation:The handle lever is engaged in the toothed insert by means of a toothed ring when not actuated, enabling the thread to be tightened or loosened. By lifting the handle, it can be repositioned and re-engaged in the toothed ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Advantages:Significant increase of the clamping force with the same tightening torque.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring
On request:Special versions.
Other colours and thread lengths.
Drawing reference:
1) flat point DIN 78
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06610-10 Plastic clamping lever with male thread and clamping force intensifier 583 kB

Drawings

Plastic clamping lever with male thread and clamping force intensifier

Item selection/filter

Order No.Main
colour
XD2

HH2H3H4AA1BLCADAcc.PriceOrder
06610-10-2081X10black grey RAL 7021M82538,527,551,655,66577,59,410 16.58 €
06610-10-2081X20black grey RAL 7021M82538,527,551,655,66577,59,420 16.58 €
06610-10-2081X30black grey RAL 7021M82538,527,551,655,66577,59,430 16.58 €
06610-10-2081X40black grey RAL 7021M82538,527,551,655,66577,59,440 16.94 €
06610-10-3101X15black grey RAL 7021M1030473463,467,9809511,115 17.30 €
06610-10-3101X30black grey RAL 7021M1030473463,467,9809511,130 17.30 €
06610-10-3101X40black grey RAL 7021M1030473463,467,9809511,140 17.65 €
06610-10-3101X50black grey RAL 7021M1030473463,467,9809511,150 17.65 €
06610-10-4101X20black grey RAL 7021M103053,13671,176,195,4110,413,220 18.71 €
06610-10-4101X30black grey RAL 7021M103053,13671,176,195,4110,413,230 18.71 €
06610-10-4101X40black grey RAL 7021M103053,13671,176,195,4110,413,240 19.55 €
06610-10-4101X50black grey RAL 7021M103053,13671,176,195,4110,413,250 19.55 €
06610-10-5121X20black grey RAL 7021M123559,14382,887,8109,9127,415,620 21.56 €
06610-10-5121X30black grey RAL 7021M123559,14382,887,8109,9127,415,630 21.56 €
06610-10-5121X40black grey RAL 7021M123559,14382,887,8109,9127,415,640 22.75 €
06610-10-5121X50black grey RAL 7021M123559,14382,887,8109,9127,415,650 22.75 €
06610-10-2082X10orange RAL 2004M82538,527,551,655,66577,59,410 16.58 €
06610-10-2082X20orange RAL 2004M82538,527,551,655,66577,59,420 16.58 €
06610-10-2082X30orange RAL 2004M82538,527,551,655,66577,59,430 16.58 €
06610-10-2082X40orange RAL 2004M82538,527,551,655,66577,59,440 16.94 €
06610-10-3102X15orange RAL 2004M1030473463,467,9809511,115 17.30 €
06610-10-3102X30orange RAL 2004M1030473463,467,9809511,130 17.30 €
06610-10-3102X40orange RAL 2004M1030473463,467,9809511,140 17.65 €
06610-10-3102X50orange RAL 2004M1030473463,467,9809511,150 17.65 €
06610-10-4102X20orange RAL 2004M103053,13671,176,195,4110,413,220 18.71 €
06610-10-4102X30orange RAL 2004M103053,13671,176,195,4110,413,230 18.71 €
06610-10-4102X40orange RAL 2004M103053,13671,176,195,4110,413,240 19.55 €
06610-10-4102X50orange RAL 2004M103053,13671,176,195,4110,413,250 19.55 €
06610-10-5122X20orange RAL 2004M123559,14382,887,8109,9127,415,620 21.56 €
06610-10-5122X30orange RAL 2004M123559,14382,887,8109,9127,415,630 21.56 €
06610-10-5122X40orange RAL 2004M123559,14382,887,8109,9127,415,640 22.75 €
06610-10-5122X50orange RAL 2004M123559,14382,887,8109,9127,415,650 22.75 €
06610-10-20816X10rape yellow RAL 1021M82538,527,551,655,66577,59,410 16.58 €
06610-10-20816X20rape yellow RAL 1021M82538,527,551,655,66577,59,420 16.58 €
06610-10-20816X30rape yellow RAL 1021M82538,527,551,655,66577,59,430 16.58 €
06610-10-20816X40rape yellow RAL 1021M82538,527,551,655,66577,59,440 16.94 €
06610-10-31016X15rape yellow RAL 1021M1030473463,467,9809511,115 17.30 €
06610-10-31016X30rape yellow RAL 1021M1030473463,467,9809511,130 17.30 €
06610-10-31016X40rape yellow RAL 1021M1030473463,467,9809511,140 17.65 €
06610-10-31016X50rape yellow RAL 1021M1030473463,467,9809511,150 17.65 €
06610-10-41016X20rape yellow RAL 1021M103053,13671,176,195,4110,413,220 18.71 €
06610-10-41016X30rape yellow RAL 1021M103053,13671,176,195,4110,413,230 18.71 €
06610-10-41016X40rape yellow RAL 1021M103053,13671,176,195,4110,413,240 19.55 €
06610-10-41016X50rape yellow RAL 1021M103053,13671,176,195,4110,413,250 19.55 €
06610-10-51216X20rape yellow RAL 1021M123559,14382,887,8109,9127,415,620 21.56 €
06610-10-51216X30rape yellow RAL 1021M123559,14382,887,8109,9127,415,630 21.56 €
06610-10-51216X40rape yellow RAL 1021M123559,14382,887,8109,9127,415,640 22.75 €
06610-10-51216X50rape yellow RAL 1021M123559,14382,887,8109,9127,415,650 22.75 €
06610-10-20886X10signal green RAL 6032M82538,527,551,655,66577,59,410 16.58 €
06610-10-20886X20signal green RAL 6032M82538,527,551,655,66577,59,420 16.58 €
06610-10-20886X30signal green RAL 6032M82538,527,551,655,66577,59,430 16.58 €
06610-10-20886X40signal green RAL 6032M82538,527,551,655,66577,59,440 16.94 €
06610-10-31086X15signal green RAL 6032M1030473463,467,9809511,115 17.30 €
06610-10-31086X30signal green RAL 6032M1030473463,467,9809511,130 17.30 €
06610-10-31086X40signal green RAL 6032M1030473463,467,9809511,140 17.65 €
06610-10-31086X50signal green RAL 6032M1030473463,467,9809511,150 17.65 €
06610-10-41086X20signal green RAL 6032M103053,13671,176,195,4110,413,220 18.71 €
06610-10-41086X30signal green RAL 6032M103053,13671,176,195,4110,413,230 18.71 €
06610-10-41086X40signal green RAL 6032M103053,13671,176,195,4110,413,240 19.55 €
06610-10-41086X50signal green RAL 6032M103053,13671,176,195,4110,413,250 19.55 €
06610-10-51286X20signal green RAL 6032M123559,14382,887,8109,9127,415,620 21.56 €
06610-10-51286X30signal green RAL 6032M123559,14382,887,8109,9127,415,630 21.56 €
06610-10-51286X40signal green RAL 6032M123559,14382,887,8109,9127,415,640 22.75 €
06610-10-51286X50signal green RAL 6032M123559,14382,887,8109,9127,415,650 22.75 €
06610-10-20887X10traffic blue RAL 5017M82538,527,551,655,66577,59,410 16.58 €
06610-10-20887X20traffic blue RAL 5017M82538,527,551,655,66577,59,420 16.58 €
06610-10-20887X30traffic blue RAL 5017M82538,527,551,655,66577,59,430 16.58 €
06610-10-20887X40traffic blue RAL 5017M82538,527,551,655,66577,59,440 16.94 €
06610-10-31087X15traffic blue RAL 5017M1030473463,467,9809511,115 17.30 €
06610-10-31087X30traffic blue RAL 5017M1030473463,467,9809511,130 17.30 €
06610-10-31087X40traffic blue RAL 5017M1030473463,467,9809511,140 17.65 €
06610-10-31087X50traffic blue RAL 5017M1030473463,467,9809511,150 17.65 €
06610-10-41087X20traffic blue RAL 5017M103053,13671,176,195,4110,413,220 18.71 €
06610-10-41087X30traffic blue RAL 5017M103053,13671,176,195,4110,413,230 18.71 €
06610-10-41087X40traffic blue RAL 5017M103053,13671,176,195,4110,413,240 19.55 €
06610-10-41087X50traffic blue RAL 5017M103053,13671,176,195,4110,413,250 19.55 €
06610-10-51287X20traffic blue RAL 5017M123559,14382,887,8109,9127,415,620 21.56 €
06610-10-51287X30traffic blue RAL 5017M123559,14382,887,8109,9127,415,630 21.56 €
06610-10-51287X40traffic blue RAL 5017M123559,14382,887,8109,9127,415,640 22.75 €
06610-10-51287X50traffic blue RAL 5017M123559,14382,887,8109,9127,415,650 22.75 €
06610-10-20884X10red RAL 3020M82538,527,551,655,66577,59,410 16.58 €
06610-10-20884X20red RAL 3020M82538,527,551,655,66577,59,420 16.58 €
06610-10-20884X30red RAL 3020M82538,527,551,655,66577,59,430 16.58 €
06610-10-20884X40red RAL 3020M82538,527,551,655,66577,59,440 16.94 €
06610-10-31084X15red RAL 3020M1030473463,467,9809511,115 17.30 €
06610-10-31084X30red RAL 3020M1030473463,467,9809511,130 17.30 €
06610-10-31084X40red RAL 3020M1030473463,467,9809511,140 17.65 €
06610-10-31084X50red RAL 3020M1030473463,467,9809511,150 17.65 €
06610-10-41084X20red RAL 3020M103053,13671,176,195,4110,413,220 18.71 €
06610-10-41084X30red RAL 3020M103053,13671,176,195,4110,413,230 18.71 €
06610-10-41084X40red RAL 3020M103053,13671,176,195,4110,413,240 19.55 €
06610-10-41084X50red RAL 3020M103053,13671,176,195,4110,413,250 19.55 €
06610-10-51284X20red RAL 3020M123559,14382,887,8109,9127,415,620 21.56 €
06610-10-51284X30red RAL 3020M123559,14382,887,8109,9127,415,630 21.56 €
06610-10-51284X40red RAL 3020M123559,14382,887,8109,9127,415,640 22.75 €
06610-10-51284X50red RAL 3020M123559,14382,887,8109,9127,415,650 22.75 €
06610-10-20888X10light grey RAL 7035M82538,527,551,655,66577,59,410 16.58 €
06610-10-20888X20light grey RAL 7035M82538,527,551,655,66577,59,420 16.58 €
06610-10-20888X30light grey RAL 7035M82538,527,551,655,66577,59,430 16.58 €
06610-10-20888X40light grey RAL 7035M82538,527,551,655,66577,59,440 16.94 €
06610-10-31088X15light grey RAL 7035M1030473463,467,9809511,115 17.30 €
06610-10-31088X30light grey RAL 7035M1030473463,467,9809511,130 17.30 €
06610-10-31088X40light grey RAL 7035M1030473463,467,9809511,140 17.65 €
06610-10-31088X50light grey RAL 7035M1030473463,467,9809511,150 17.65 €
06610-10-41088X20light grey RAL 7035M103053,13671,176,195,4110,413,220 18.71 €
06610-10-41088X30light grey RAL 7035M103053,13671,176,195,4110,413,230 18.71 €
06610-10-41088X40light grey RAL 7035M103053,13671,176,195,4110,413,240 19.55 €
06610-10-41088X50light grey RAL 7035M103053,13671,176,195,4110,413,250 19.55 €
06610-10-51288X20light grey RAL 7035M123559,14382,887,8109,9127,415,620 21.56 €
06610-10-51288X30light grey RAL 7035M123559,14382,887,8109,9127,415,630 21.56 €
06610-10-51288X40light grey RAL 7035M123559,14382,887,8109,9127,415,640 22.75 €
06610-10-51288X50light grey RAL 7035M123559,14382,887,8109,9127,415,650 22.75 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
France
Sitemap Print Recommended Top
Copyright © 2020 norelem. All rights reserved. Phone : +33 3 25 71 89 30 · Fax +33 3 25 71 89 40