06000
Handwheels
Handwheels
Designation
2-Spoke Handwheel
8
Capstan Wheel
1
Disc Handwheel
6
Hand Cross
1
Handwheel
14
Product type
fixed grip
6
folding grip
4
revolving grip
11
safety grip
1
without grip
14
Version 1
internal thread
1
pre-drilled
1
reamed hole
19
reamed hole with slot
15
steel plate
1
with centre bore
1
Body material
aluminium
12
duroplast
3
grey cast iron
1
malleable iron
1
polyamide
3
stainless steel
2
stainless steel A4
1
steel
3
thermoplastic
4
D1=Outside diameter
50
1
60
1
69
1
70
1
76,2
1
78
1
80
15
83
1
89
1
98
1
50
1
60
1
69
1
70
1
76,2
1
78
1
80
15
83
1
89
1
98
1
99
2
100
17
101,6
1
108
1
120
1
125
21
129
3
130
1
140
7
152,4
1
159
3
160
19
180
2
198
2
200
11
203,2
1
250
9
252
2
254
1
280
1
315
4
346
3
360
1
400
4
500
2
D2=Fastening hole
6
2
8
2
8H7
6
10
5
10H7
16
10H8
2
12
6
12H7
17
12H8
3
12H9
2
6
2
8
2
8H7
6
10
5
10H7
16
10H8
2
12
6
12H7
17
12H8
3
12H9
2
14
6
14H7
17
14H8
3
14H9
2
15H7
2
16
3
16H7
17
16H8
3
16H9
2
18H7
10
18H8
2
18H9
2
20H7
7
22H7
7
22H9
2
24H7
5
26H7
5
26H9
2
28H7
1
30H7
2
30H9
2
32H7
1
34H7
2
40H7
2
M10
1
M12
1
M16
1
L3=Height
12
1
15
1
16
1
20
1
23
1
27,9
1
28
2
29
6
30
1
31
3
12
1
15
1
16
1
20
1
23
1
27,9
1
28
2
29
6
30
1
31
3
31,7
1
33
7
33,5
3
34
4
36
7
36,7
3
37
4
37,5
1
38
1
38,1
1
39
7
40
9
42
1
43
3
43,5
3
44
2
45
6
45,7
1
46
6
49
4
50
4
50,8
1
51
2
52
5
52,1
3
53
1
55
1
56
2
57
5
60
2
61
1
63
2
63,8
3
64
2
64,5
1
69
1
71
2
72
2
73
1
79
2
80
1
82
2
Filter
entries / page
24
of 30 entries
1
(current)
2
Added to your shopping cart
Filter
entries / page
24
of 30 entries
1
(current)
2
Other customers also bought
Filter
Designation
2-Spoke Handwheel
8
Capstan Wheel
1
Disc Handwheel
6
Hand Cross
1
Handwheel
14
Product type
fixed grip
6
folding grip
4
revolving grip
11
safety grip
1
without grip
14
Version 1
internal thread
1
pre-drilled
1
reamed hole
19
reamed hole with slot
15
steel plate
1
with centre bore
1
Body material
aluminium
12
duroplast
3
grey cast iron
1
malleable iron
1
polyamide
3
stainless steel
2
stainless steel A4
1
steel
3
thermoplastic
4
D1=Outside diameter
50
1
60
1
69
1
70
1
76,2
1
78
1
80
15
83
1
89
1
98
1
50
1
60
1
69
1
70
1
76,2
1
78
1
80
15
83
1
89
1
98
1
99
2
100
17
101,6
1
108
1
120
1
125
21
129
3
130
1
140
7
152,4
1
159
3
160
19
180
2
198
2
200
11
203,2
1
250
9
252
2
254
1
280
1
315
4
346
3
360
1
400
4
500
2
D2=Fastening hole
6
2
8
2
8H7
6
10
5
10H7
16
10H8
2
12
6
12H7
17
12H8
3
12H9
2
6
2
8
2
8H7
6
10
5
10H7
16
10H8
2
12
6
12H7
17
12H8
3
12H9
2
14
6
14H7
17
14H8
3
14H9
2
15H7
2
16
3
16H7
17
16H8
3
16H9
2
18H7
10
18H8
2
18H9
2
20H7
7
22H7
7
22H9
2
24H7
5
26H7
5
26H9
2
28H7
1
30H7
2
30H9
2
32H7
1
34H7
2
40H7
2
M10
1
M12
1
M16
1
L3=Height
12
1
15
1
16
1
20
1
23
1
27,9
1
28
2
29
6
30
1
31
3
12
1
15
1
16
1
20
1
23
1
27,9
1
28
2
29
6
30
1
31
3
31,7
1
33
7
33,5
3
34
4
36
7
36,7
3
37
4
37,5
1
38
1
38,1
1
39
7
40
9
42
1
43
3
43,5
3
44
2
45
6
45,7
1
46
6
49
4
50
4
50,8
1
51
2
52
5
52,1
3
53
1
55
1
56
2
57
5
60
2
61
1
63
2
63,8
3
64
2
64,5
1
69
1
71
2
72
2
73
1
79
2
80
1
82
2
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!