Pull Handle
oval
duroplast
black
- Application fields: machine and plant construction, toolmaking, furniture industry
- Mounted: from the rear
- Cross section, oval
- Permanent application temperature 140 °C
9,83 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Pull Handle
Version 1
oval
Body material
duroplast
Component material
steel
Body colour
black
Component surface finish
blue-passivated
A=Hole spacing
120
D=Fastening hole
M06
F=Load capacity (N)
500
L=Length
133
Assembly
from the rear
B
21
B1
13
H
50
Pull handle cross section
oval
T
9
Description
Material
Thermoset PF 31.
Tapped bush, steel or stainless steel.
Tapped bush, steel or stainless steel.
Version
Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
Trivalent blue passivated steel or bright stainless steel.
Temperature range
Permanent application temperature 140 °C.
Temporary operating temperature max. 160 °C.
Temporary operating temperature max. 160 °C.
Assembly
From the rear.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.