07000
Nuts, screws, washers, securing elements
Nuts, screws, washers, securing elements
Product type
adjustment nut
conical seat
for T-slot
grub screw
nut
plug
ring
screw
split pin
spring
adjustment nut
conical seat
for T-slot
grub screw
nut
plug
ring
screw
split pin
spring
threaded rod
washer
Body material
aluminium
high carbon steel
malleable iron
mild steel
polyamide
polythene
POM GF30
spring steel
stainless steel
stainless steel A2
aluminium
high carbon steel
malleable iron
mild steel
polyamide
polythene
POM GF30
spring steel
stainless steel
stainless steel A2
stainless steel A4
steel
Body surface finish
141
anodised
black oxidised
blue-passivated
bright
bright (black)
case-hardened
galvanised
hardened, bright and oiled
hardened and ground
141
anodised
black oxidised
blue-passivated
bright
bright (black)
case-hardened
galvanised
hardened, bright and oiled
hardened and ground
nitrided and black oxidised
not polished
phosphated
phosphated and lubricated
polished
tempered
tempered, black oxidised
tempered (black)
G=thread / for thread
M03
M3
M04
M05
M5
M06
M6
M6X0,75
M07
M7
M03
M3
M04
M05
M5
M06
M6
M6X0,75
M07
M7
M08
M8
M8X1
M09
M9
M10
M10X1
M10X1,25
M11
M12
M12X1,25
M12X1,5
M14
M14X1,5
M16
M16X1,5
M18
M18X1,5
M20
M20X1,5
M22
M22X1,5
M24
M24X1,5
M24X2
M26X1,5
M27
M28X1,5
M30
M30X1,5
M32X1,5
M33
M35X1,5
M36
M38X1,5
M39
M40X1,5
M42
M42X1,5
M45
M48
ISO standard
1234
4028
4762
7089A
7380-1
7380-2
10642
DIN Standard
462
917
5406
6923
7349
7980
25201
70852
70952
DIN 137B
462
917
5406
6923
7349
7980
25201
70852
70952
DIN 137B
DIN 433
DIN 439
DIN 444
DIN 471
DIN 472
DIN 508
DIN 787
DIN 912
DIN 923
DIN 931
DIN 933
DIN 934
DIN 976-1
DIN 980
DIN 981
DIN 982
DIN 985
DIN 988
DIN 1478
DIN 1479
DIN 1587
DIN 1804
DIN 6310
DIN 6319
DIN 6330
DIN 6331
DIN 6340
DIN 6371
DIN 6372
DIN 6379
DIN 6796
DIN 6799
DIN 6912
DIN 9021
similar to DIN 315
similar to DIN 316
similar to DIN 609
similar to DIN 980
similar to DIN 982
similar to DIN 985
similar to DIN 1587
similar to DIN 11024
Ä6319
Ä6923
Ä11023
Filter
entries / page
24
of 99 entries
1
(current)
2
3
4
5
Telescopic slides
Find your perfect product
Added to your shopping cart
Filter
entries / page
24
of 99 entries
1
(current)
2
3
4
5
Other customers also bought
Filter
Product type
adjustment nut
conical seat
for T-slot
grub screw
nut
plug
ring
screw
split pin
spring
adjustment nut
conical seat
for T-slot
grub screw
nut
plug
ring
screw
split pin
spring
threaded rod
washer
Body material
aluminium
high carbon steel
malleable iron
mild steel
polyamide
polythene
POM GF30
spring steel
stainless steel
stainless steel A2
aluminium
high carbon steel
malleable iron
mild steel
polyamide
polythene
POM GF30
spring steel
stainless steel
stainless steel A2
stainless steel A4
steel
Body surface finish
141
anodised
black oxidised
blue-passivated
bright
bright (black)
case-hardened
galvanised
hardened, bright and oiled
hardened and ground
141
anodised
black oxidised
blue-passivated
bright
bright (black)
case-hardened
galvanised
hardened, bright and oiled
hardened and ground
nitrided and black oxidised
not polished
phosphated
phosphated and lubricated
polished
tempered
tempered, black oxidised
tempered (black)
G=thread / for thread
M03
M3
M04
M05
M5
M06
M6
M6X0,75
M07
M7
M03
M3
M04
M05
M5
M06
M6
M6X0,75
M07
M7
M08
M8
M8X1
M09
M9
M10
M10X1
M10X1,25
M11
M12
M12X1,25
M12X1,5
M14
M14X1,5
M16
M16X1,5
M18
M18X1,5
M20
M20X1,5
M22
M22X1,5
M24
M24X1,5
M24X2
M26X1,5
M27
M28X1,5
M30
M30X1,5
M32X1,5
M33
M35X1,5
M36
M38X1,5
M39
M40X1,5
M42
M42X1,5
M45
M48
ISO standard
1234
4028
4762
7089A
7380-1
7380-2
10642
DIN Standard
462
917
5406
6923
7349
7980
25201
70852
70952
DIN 137B
462
917
5406
6923
7349
7980
25201
70852
70952
DIN 137B
DIN 433
DIN 439
DIN 444
DIN 471
DIN 472
DIN 508
DIN 787
DIN 912
DIN 923
DIN 931
DIN 933
DIN 934
DIN 976-1
DIN 980
DIN 981
DIN 982
DIN 985
DIN 988
DIN 1478
DIN 1479
DIN 1587
DIN 1804
DIN 6310
DIN 6319
DIN 6330
DIN 6331
DIN 6340
DIN 6371
DIN 6372
DIN 6379
DIN 6796
DIN 6799
DIN 6912
DIN 9021
similar to DIN 315
similar to DIN 316
similar to DIN 609
similar to DIN 980
similar to DIN 982
similar to DIN 985
similar to DIN 1587
similar to DIN 11024
Ä6319
Ä6923
Ä11023
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!