EN
Choose your language
Designation
Washer
Product type
washer
DIN Standard
DIN 6340
Body material
steel
Body surface finish
tempered
D1=Internal diameter
10,5
D2=Outside diameter
28
For=For screw
M10
G=thread / for thread
M10
H=Height
4
Fastening type
bore
Type
steel

Description

Material
Steel or EN AW-7022
Version
Stamped steel: pressed flat and tempered to 1200-1400 N/mm², black.
Turned steel: black oxidised.
Turned aluminium: anodised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range