07000
Slinging point
Slinging point
Body material
high carbon steel
stainless steel
steel
F5=Load capacity kg
96,9
173,4
244,8
300
320
400
500
510
630
750
96,9
173,4
244,8
300
320
400
500
510
630
750
846,6
1000
1120
1250
1295,4
1500
2000
2300
2500
3150
3200
3250
4500
4750
5000
5300
6500
8000
8500
Version 1
1437
curved
fixed
for ball lifting pin
long
revolving
standard
straight
swivelling
swivels and rotates
1437
curved
fixed
for ball lifting pin
long
revolving
standard
straight
swivelling
swivels and rotates
with envirolox™ coating
DIN Standard
DIN 580
DIN 582
similar to DIN 580
similar to DIN 582
Filter
entries / page
24
of 27 entries
1
(current)
2
Toogle clamps
easy and quick fixation of workpieces
Added to your shopping cart
Filter
entries / page
24
of 27 entries
1
(current)
2
Other customers also bought
Filter
Body material
high carbon steel
stainless steel
steel
F5=Load capacity kg
96,9
173,4
244,8
300
320
400
500
510
630
750
96,9
173,4
244,8
300
320
400
500
510
630
750
846,6
1000
1120
1250
1295,4
1500
2000
2300
2500
3150
3200
3250
4500
4750
5000
5300
6500
8000
8500
Version 1
1437
curved
fixed
for ball lifting pin
long
revolving
standard
straight
swivelling
swivels and rotates
1437
curved
fixed
for ball lifting pin
long
revolving
standard
straight
swivelling
swivels and rotates
with envirolox™ coating
DIN Standard
DIN 580
DIN 582
similar to DIN 580
similar to DIN 582
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!