Technical accessories and equipment for the production environment
97000
LOCTITE
LOCTITE
LOCTITE no.
222
243
272
290
401
406/770
454
511
573
577
222
243
272
290
401
406/770
454
511
573
577
603
638
648
2701
3450
3471
3472
3474
5203
5331
5366
5368
5910
7063
7070
7200
7386
7471
7649
Version 1
activator
adhesive and sealant
cartridge press
cleaner
epoxy liquid metal
flange sealant
hand pump
retaining compound
screw lock
thread sealant
activator
adhesive and sealant
cartridge press
cleaner
epoxy liquid metal
flange sealant
hand pump
retaining compound
screw lock
thread sealant
universal adhesive
Hardening system
air humidity
anaerobic
Package
10 ml bottle
20 g bottle
20 g tube
20/10 g set
25 ml
032
50 g bottle
50 ml bottle
100 ml tube
150 ml aerosol
10 ml bottle
20 g bottle
20 g tube
20/10 g set
25 ml
032
50 g bottle
50 ml bottle
100 ml tube
150 ml aerosol
250 ml tube
300 ml cartridge
310 ml cartridge
400 ml aerosol
400 ml vaporizer
1000 ml can
pair of cans, 500 g
K1=Fixture time min.
3
4
5*
8
10
15
20
40
180
V=Viscosity m pa · s
20
20-55
100
100-150
400-600
500-900
900-1500
1300-3000
2000-3000
4000-15000
20
20-55
100
100-150
400-600
500-900
900-1500
1300-3000
2000-3000
4000-15000
9000-22000
13500-33000
16000-33000
50000
50000-100000
gel
paste
Filter
entries / page
11
of 11 entries
Added to your shopping cart
Filter
entries / page
11
of 11 entries
Other customers also bought
Filter
LOCTITE no.
222
243
272
290
401
406/770
454
511
573
577
222
243
272
290
401
406/770
454
511
573
577
603
638
648
2701
3450
3471
3472
3474
5203
5331
5366
5368
5910
7063
7070
7200
7386
7471
7649
Version 1
activator
adhesive and sealant
cartridge press
cleaner
epoxy liquid metal
flange sealant
hand pump
retaining compound
screw lock
thread sealant
activator
adhesive and sealant
cartridge press
cleaner
epoxy liquid metal
flange sealant
hand pump
retaining compound
screw lock
thread sealant
universal adhesive
Hardening system
air humidity
anaerobic
Package
10 ml bottle
20 g bottle
20 g tube
20/10 g set
25 ml
032
50 g bottle
50 ml bottle
100 ml tube
150 ml aerosol
10 ml bottle
20 g bottle
20 g tube
20/10 g set
25 ml
032
50 g bottle
50 ml bottle
100 ml tube
150 ml aerosol
250 ml tube
300 ml cartridge
310 ml cartridge
400 ml aerosol
400 ml vaporizer
1000 ml can
pair of cans, 500 g
K1=Fixture time min.
3
4
5*
8
10
15
20
40
180
V=Viscosity m pa · s
20
20-55
100
100-150
400-600
500-900
900-1500
1300-3000
2000-3000
4000-15000
20
20-55
100
100-150
400-600
500-900
900-1500
1300-3000
2000-3000
4000-15000
9000-22000
13500-33000
16000-33000
50000
50000-100000
gel
paste
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!