EN
Choose your language
Designation
Loctite
Version 1
retaining compound
B3=Adhesion gap in mm
0,1
K1=Fixture time min.
8
V=Viscosity m pa · s
100-150
Hardening system
anaerobic
LOCTITE no.
603
LOCTITE no.
603
Package
10 ml bottle

Description

Description

For bonding bushes, bearings and sleeves with push, interference and shrink fits.
Full surface contact prevents play, corrosion and contact rust.

LOCTITE retaining compound, oil-tolerant, 97990-603....
This product is used for gluing cylindrical fastener parts. It tolerates small amounts of oily dirt. Hardens under air deprivation between close fitting metal surfaces and prevents independent loosening and leaks caused by knocks and vibrations. Typical applications are amongst others securing roller bearings or oil impregnated bushes in bearing houses.
Temperature resistant from -55 °C to +150 °C.

LOCTITE retaining compound special, 97990-638....
The product is used for gluing cylindrical fastener parts, especially where a gap of up to 0.25 mm is present and maximum strength at room temperature is required. Hardens under air deprivation between close fitting metal surfaces and prevents independent loosening and leaks caused by knocks and vibrations.
Temperature resistant from -55 °C to +180 °C.

LOCTITE retaining compound universal, 97990-648....
This product is used for gluing cylindrical fastener parts. Hardens under air deprivation between close fitting metal surfaces and prevents independent loosening and leaks caused by knocks and vibrations. Typical applications are amonst others gluing gear wheels and chain sprockets to drive shafts.
Temperature resistant from -55 °C to +180 °C.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought