Swivel castor
without locking system
stainless steel
- Suitable for sterile areas
- Optically detectable
- Noise dampening
- High operational comfort.
- Low roll and pivot resistance.
114,57 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Swivel castor
Version 1
without locking system
Version 2
for hygienic area
Product type
with tread
Body material
stainless steel
Component material
thermoplastic
Steel code
1.4301
B=belt width
35
D=Roller diameter
100
F5=Load capacity kg
150
For=Wheel bearing
plain bearing
H=total height
125
A
36
D1
13
D2
70
Fastening type
bolt hole
R
86
Description
Material
Housing stainless steel 1.4301.
Wheel rim, high-quality thermoplastic polyurethane.
Wheel tread, high-quality polyamide.
Wheel rim, high-quality thermoplastic polyurethane.
Wheel tread, high-quality polyamide.
Version
Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note
Wheel axle bolted.
Application
Loads can be transported with low noise and maximum ease in area's with high hygiene requirements.
Temperature range
-20 °C - +70 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.