EN
Choose your language
Designation
5-Axis Reducer Adapter
Form
C
Size
SYSTEM SIZE 80MM
Version 1
UNILOCK
Version 2
hard
Body material
tool steel, stainless
Component material
mild steel
Body surface finish
hardened and ground
Component surface finish
oxidised
D=Thread
M12X100
H=Height
50
Form definition
Clamping Pin
H1
27,5

Description

Material
Body rust-free tool steel.
Clamping pin low carbon steel.
Version
Contact faces on the body hardened and ground.
Clamping pin oxidised. Contact faces hardened and ground.
Note
The UNILOCK 5-axis reducer adapter is suitable for clamping and positioning workpieces. Reducer adapters can be screwed onto the workpiece and mounted on the basic module or add-on module. Reducer adapters are available as hardened versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought