EN
Choose your language
Designation
Turnbuckle
Body material
steel
B=Width
20
F3=Retaining force max. kN
40
L=Length
66
L1
126
L2
151-203
SW
30

Description

Material
Steel.
Note
Steel turnbuckles for chain clamp sets are mounted between the chains. The turnbuckles are used to pre-tension the chain and remove any play, which is always greater with longer chains.
Accessory
Steel roller chains for chain clamp sets 04211-03.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought