Centring Pin
for middle hole
steel
- Case-hardened
- Fitting diameter ground
144,94 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Centring Pin
Version 1
for middle hole
Body material
steel
D=Pin diameter
25 G6
L
77
L1
34
Description
Material
Steel.
Version
Case-hardened.
Toleranced diameter ground.
Toleranced diameter ground.
Note
These centring pins are suitable for the central holes of our workholding elements 01148, 01263, 01265, 01267 and 01850.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.