Centring Pin
for aligning hole
steel
- Case-hardened
- Fitting diameter ground
68,09 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Centring Pin
Version 1
for aligning hole
Body material
steel
D1=Pin diameter
20
D
25G6
L
75
L1
35
Description
Material
Steel.
Version
Case-hardened.
Toleranced diameter ground.
Toleranced diameter ground.
Note
These centring pins are suitable for our subplates 01148.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.