EN
Choose your language
Designation
Strap Spring Supportstrap Spring Support
Body material
steel
A=Height
29
For=Wing screw DIN 316
M04X6
B
2
C
6
D
8,5
E
16

Description

Material
Thrust and retaining ring carbon steel.
Spring, spring steel.
Version
Thrust and retaining ring black oxidised.
Spring bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought