Locking Washer
polyamide
natural
- Vibration damping
- Protects the surface from damage
- captive
0,43 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Locking Washer
Product type
washer
Body material
polyamide
Body colour
natural
D1=Internal diameter
6,2
D2=Outside diameter
14
G=thread / for thread
M08
H=Height
0,5
Fastening type
bore
Description
Material
Polyamide.
Version
white.
Note
The washers are vibration dampers and protect the screw connection during e.g. pre-assembly.
The washers also protect the surface from damage.
Only suitable for threads with undercut i.e. ring bolts
The washers also protect the surface from damage.
Only suitable for threads with undercut i.e. ring bolts
Application
Press or twist the washers over the thread.
Attention
When shim washers with rings bolts are used, the forces specified for the ring bolts cannot be guaranteed.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.