Material
Mild steel, Q&T steel or stainless steel.
Version
Mild steel, case hardened, manganese-phosphated.
Tempered steel (HV 390 ±40), manganese-phosphated.
Stainless steel, bright.
Tempered steel (HV 390 ±40), manganese-phosphated.
Stainless steel, bright.
Show more
Show less
Spherical washers, Form C DIN 6319, edition 10/01
from
€ 0,58
plus sales tax
plus shipping costs
Conical seats Form D DIN 6319, edition 10/01
from
€ 0,66
plus sales tax
plus shipping costs
Conical seats Form G, D4>D3, DIN 6319, edition 10/01
from
€ 0,80
plus sales tax
plus shipping costs
Description
Material
Mild steel, Q&T steel or stainless steel.
Version
Mild steel, case hardened, manganese-phosphated.
Tempered steel (HV 390 ±40), manganese-phosphated.
Stainless steel, bright.
Tempered steel (HV 390 ±40), manganese-phosphated.
Stainless steel, bright.
Note
Conical seat Form G should be used over slots.
Drawing reference
Form C: spherical washer
Form D: conical seat
Form G: conical seat for slots
Form D: conical seat
Form G: conical seat for slots