Tapped Bush
high carbon steel
- Precision diameters ground and hardened
- Matched to various basic elements
- Tempered to 1100–1300 N/mm²
2,49 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Tapped Bush
Body material
high carbon steel
D=Diameter
M12
L=Length
15
D2
M16X1,5
Description
Material
Carbon steel.
Version
Tempered to 1100-1300 N/mm².
Note
Assembly instructions for changing threaded bushing.
Inserting the locating and threaded bushing
1. Remove grease from the locating and threaded bushing.
2. Apply adhesive (Loctite 638) in the hole.
3. Apply adhesive (Loctite 638) on the threaded bushing and screw in.
4. Apply adhesive (Loctite 638) to the locating bushing and insert it. If the locating bushing cannot be inserted by hand, please use an assembly tool as shown application example:.
5. Remove any adhesive pressed out by insertion of the locating and threaded bushing before it hardens.
Inserting the locating and threaded bushing
1. Remove grease from the locating and threaded bushing.
2. Apply adhesive (Loctite 638) in the hole.
3. Apply adhesive (Loctite 638) on the threaded bushing and screw in.
4. Apply adhesive (Loctite 638) to the locating bushing and insert it. If the locating bushing cannot be inserted by hand, please use an assembly tool as shown application example:.
5. Remove any adhesive pressed out by insertion of the locating and threaded bushing before it hardens.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.