EN
Choose your language
Designation
Captive C-Washer
Version 1
with shoulder screw
B
40
C
27
D
10
E
10
F
8
G
M08
J
19
SW
6

Description

Material
Captive C-washer mild steel.
Shoulder screw Q&T steel.
Version
Captive C-washer case-hardened and black oxidised.Shoulder screw tempered and black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range