EN
Choose your language
Designation
Riser Block
Form
H
Version 1
short
Version 2
with tapped holes
Body material
GJL300
D1=Thread
M12
D3=Fastening hole
M12
H=Height
100
L=Length
85

Description

Material
GJL 300.
Version
Support and mounting surfaces ground
Note
Riser blocks are used for constructing modular fixtures. Several riser blocks can be mounted on each other. Support elements, clamping devices, and stops can then be mounted on the top riser block. Riser blocks are fastened using DIN 912 cap screws.
Drawing reference
1) tapped hole
2) hole for DIN 912 cap screw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range