Bracket
with grid holes
GJL300
- Base element for system construction
- Hardened locating and tapped bushes
- Grid spacing 50 mm
- Ground support and clamping faces
- Compatible with basic elements with grid holes
€ 635,77
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Bracket
Form
B
Version 1
with grid holes
Body material
GJL300
B=Width
150
D1=Thread
M12
D3=Fastening hole
M12
D=Reamed hole
12
H=Height
150
L=Length
200
N1=No. of grid holes
15
N=Number of fastening holes
10
Description
Material
GJL 300.
Version
Support and mounting surfaces ground
Note
Grid spacing 50 ±0.02 mm.
Tooling blocks with grid holes are used for constructing modular fixtures. They can be positioned and mounted precisely on grid systems. This means that the grid hole spacing is maintained on the raised clamping face.
Tooling blocks can also be used as a base element for clamping smaller workpieces.
Size M12 tooling blocks are fastened using shoulder screws 07533-112065. Size M16 tooling blocks are fastened using shoulder screws 07533-116065.
Please order protection plugs to plug unused grid holes separately.
Tooling blocks with grid holes are used for constructing modular fixtures. They can be positioned and mounted precisely on grid systems. This means that the grid hole spacing is maintained on the raised clamping face.
Tooling blocks can also be used as a base element for clamping smaller workpieces.
Size M12 tooling blocks are fastened using shoulder screws 07533-112065. Size M16 tooling blocks are fastened using shoulder screws 07533-116065.
Please order protection plugs to plug unused grid holes separately.
Drawing reference
1) grid hole
2) hole for shoulder screw
2) hole for shoulder screw
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.