Baseplate
with grid holes
GJL300
- Base element for system construction
- Grid spacing 50 mm
- Hardened locating and tapped bushes
- Ground support and clamping faces
1 874,99 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Baseplate
Form
B
Version 1
with grid holes
Version 2
round
Body material
GJL300
D1=Thread
M12
D2=Outside diameter
400
D4=Fastening hole
M12
D=Reamed hole
12
H=Height
50
N1=No. of grid holes
44
NB=No. across
7
NL=No. lengthwise
7
L2
250
L6
320
NB
7
NL
7
Description
Material
GJL 300.
Version
Support and mounting surfaces ground
Note
Grid spacing 50 ±0,02 mm.
Round baseplates with grid holes are used for setting up modular fixtures. These baseplates are positioned and mounted directly on machine tables.
The aligning holes are used to align the baseplate on the machine table.
Please order locating pins to locate the baseplates separately.
Please order protection plugs to plug unused grid holes separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Round baseplates with grid holes are used for setting up modular fixtures. These baseplates are positioned and mounted directly on machine tables.
The aligning holes are used to align the baseplate on the machine table.
Please order locating pins to locate the baseplates separately.
Please order protection plugs to plug unused grid holes separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
On request
other dimensions.
Drawing reference
1) grid hole
2) hole for DIN 912 cap screw (D4)
2) hole for DIN 912 cap screw (D4)
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.